Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22025 - Cable glands with clamping jaws
Bill of material
3691909
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping area
mm
L
Length of Thread
mm
SW1
Wrench size 1
mm
EK1
Corner dimension 1
mm
SW2
Wrench size 2
mm
EK2
Corner dimension 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATD
Material Sealing Elements
SBR/NBR
MATDR
Material Pressure ring
Steel zinc-plated
MATS
Material Screws
Stainless steel
PACK
Packaging Unit
PCS
IP54
Protection grade
IP54 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs Tariff Number
74198090
BNMAT
Werkstoff
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model