Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22049 - Cable Entry Plate
Bill of material
3818986
BNARTNR
Order number
ARTNR
Article No.
NBCUSTOM
Standard designation
A1
Standardausschnitt
112 x 36 mm
C
Klemmbereich
3-20 mm
DI
3-5.5
mm
DI1
3 - 6.5
mm
DI2
4.1 - 8.1
mm
DI3
5 - 9.2
mm
DI4
8 - 12
mm
DI5
8 - 12.5
mm
DI6
9 - 14
mm
DI7
9.6 - 15.9
mm
DI8
14 - 20
mm
H
Height
25.0 mm
H1
Height
8.2 mm
L
Length
147.5 mm
L1
Width
59.5 mm
STGEW
Unit weight
g
MATK
Material flange
PA66 GF25 V-0
MATD
Material elastomeric plate
MATD1
Material sealing
TPE/TPV
MATF
Color
Black
PACK
Packaging Unit
1 PCS
IP66
Protection grade (EN 60529)
IP66
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM
Test standard
ZUL
Approval
USR/CNR
CTN
Customs number
39269097
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models