Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22126 - Grommets
Bill of material
9033250
BNARTNR
Order number
9033250
ARTNR
Article No.
F311-9004-01
NBCUSTOM
Standard description
TK 1 x ASI
C
Cutout
1 x AS-Bus cable mm
H
Height
20 mm
DA
Height
21.7 mm
STGEW
Unit weight
5.5 g
MATK
Material Grommet KADL
TPE/TPV
MATF
Color
Black
PACK
Packaging Unit
10 PCS
IP54
Protection grade
IP54
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models