Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22202 - Hex nuts with Pg thread
Bill of material
3692367
BNARTNR
Order number
ARTNR
Article No.
A
Thread
mm
SW1
Wrench size
mm
EK
across corners
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Stainless steel 1.4305 / AISI 303
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
73269098
BNMAT
Werkstoff
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models