Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22220 - Cable glands
Bill of material
3692830
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
C
Clamping area
mm
L
Thread length
mm
SW1
Wrench size 1
mm
EK
Across corners
mm
SW2
Wrench size 2
mm
EK2
Across corners 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material Body
PA6 GF30
MATF
Colour
RAL 7035 light gray
MATD
Material Sealing elements
SBR/NBR
MATDR
Material Pressure ring
PE-HD
MATS
Material Screws
Stainless steel
PACK
Packaging Unit
PCS
IP55
Test standard
IP55 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
80 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs tariff number
39269097
BNMAT
Material
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    Weidmüller
    2017240000 - VG M20 EXE 7-13 CR 7J
    Jacob
    50.6xx M/BS - PERFECT metric Brass with Cable guarding spring
    BMEcat Gesamtausgabe
    IBTLED 1
Previews
3D
Dimensión
2D
Descarga de modelos CAD