Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22313 - EMC-cable glands
Bill of material
9003955
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
C1
Lower clamping
mm
C2
Upper clamping
mm
E
Clamping range cable shield
mm
L
Length of Thread
mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
EK
Across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATFD
Material spring
1.4310 / AISI 301
MATD
Material sealing elements
TPE/black
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP66
Protection grade
IP66
IP68C2
Protection grade
IP68 (15 bar / 30 min)
IP68C1
Protection grade
IP68 (15 bar / 30 min)
IP69
Protection grade
IP69
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
ZUL11
Approval 1.1
VDE
ZUL12
Approval 1.2
DNV-GL
CTN
Customs number
74198090
BNMAT
Werkstoff
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models