Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22339 - Ex-screw plugs
Bill of material
9012857
BNARTNR
Order number
ARTNR
Article No.
A
Thread
mm
L
Length of Thread
mm
DA
Diameter
mm
S
Slot width
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Messing CuZn39Pb3, galv. vernickelt
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (10 bar / 30 min) EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 60079
CE
NORM2
Test standard
IEC 60079
ZUL1
Approval 1
ATEX
ZUL21
Approval 2.1
IECEx
ZUL22
Approval 2.2
EAC
INFO4
Operating Manual
Info
CTN
Customs Tariff Number
74198090
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bossard Catalog
    BN 22337 - EMC-Ex-cable glands
Previews
3D
Dimension
2D
Download CAD models