Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 23112 - Power 2 Socket Two-piece, internal thread
Bill of material
BN 23112 9073138 Power 2 Tower Two-piece 09.4.0007 M5/13
BNARTNR
Article no.
BNNORM1
MTCONNECTIVITY
DESG
Designation
CODE
Code
A
B
6.4 mm
C
8.4 mm
D
2 mm
E
mm
F
mm
FUW
For use with
BNMAT
Material
Brass CuZn39Pb3
BNSURFACE
Surface protection
tin-plated
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models