Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 25805 - Blind rivets flat countersunk head (POP® SKK 30 PT), steel, zinc plated
Bill of material
3802642
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
D
Rivet diameter
3.0 mm
L
L nominal
mm
FORM
Form
P
Grip range
mm
Enter value for P
Grip range
mm
cm
inch
ft
P1
Grip range
mm
BNMAT
Material
Rivet : Steel , zinc plated , Mandrel : Steel , zinc plated
B
Borehole diameter
3.3 mm
F1
Tensile force
700 N
F2
Shear force
800 N
D1
1.9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models