Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 25818 - Blind rivets dome head
Bill of material
3802914
BNARTNR
Order number
BNARTNR1
Order number
BZC
Orderspecification
D
Rivet diameter
4.8 mm
L
L nominal
mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
W
Material
Pod : Aluminum, Thorn : Steel
B
Borehole diameter
4.9 - 5.0 mm
F1
1900 N
F2
1200 N
D1
3.12 mm
BNMAT
Werkstoff
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models