Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2707 - Hex head tapping screws with cone end type C (DIN 7976 C; ~ISO 1479), zinc plated blue
Bill of material
BN 2707 1472496 hex head tapping screw ST3.5x13-C
BNARTNR
Identification
BNNORM1
DIN 7976 C
BNNORM2
~ISO 1479
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
mm
E
Width across corners min.
mm
K
Head height max.
mm
R
Transition radius under head max.
mm
S
Across-flats-dimension max.
mm
Y
Length of the cone max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models