Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 28107 - Self-clinching fasteners for metallic materials
Bill of material
3801990
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
Aluminium
SM1
Sheet thickness
mm
LK1
Sheet 1-Ø Sheet ±0.05
1.47 mm
SM2
Sheet thickness min.
0.89 mm
LK2
Sheet 2-Ø Sheet -0.05
1.02 mm
L1
±0.075
0.61 mm
L2
±0.025
mm
D1
±0.05
1.3
D2
max.
0.89 mm
D3
±0.1
2 mm
T
±0.1
0.2 mm
MRL
Min. edge distance up to the hole centre
1 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models