Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 28434 - Self-clinching captive panel screws with phillips recess form H, for metallic materials (PEM® SCB), steel hardened, zinc plated clear passivated
Bill of material
9011176
BNARTNR
Order number
BNARTNR1
Order number
CODE
Code
BNMAT
Material
Steel hardened
BNSURFACE
Surface
zinc plated clear passivated
W
Brandtype
SCB
D1
Thread
LB
Hole size +0.08 / 0
mm
D2
±0.25
mm
A
nom.
2.03 mm
L
±0.4
mm
T
Thread length
mm
MRL
Min. edge distance up to the hole centre
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models