Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2908 - Bridge handles with through bores with and without covering caps (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2908 3816642 bridge handle with through bore with and without covering caps 2 1 110
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
VER
Version
FARBEN
Covering caps color
L
mm
KLEINL
l
mm
F
mm
B
27 mm
H
42 mm
D1
mm
6.5-8.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models