Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2963 - Cross Knobs with mounted screw (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2963 3817442 cross knob with mounted screw 40
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
FARBEN
Cap’s colors
D
40 mm
H
24 mm
M
m
14 mm
C
c
10 mm
KLEIND
d
17 mm
D1
d1
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models