Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 31521 - Bitholders 1/4" magnetic (~DIN 7427 D), plain
Bill of material
BN 31521 3060606 bitholders 1/4 1/4
BNARTNR
Identification
3060606
BNNORM1
~DIN 7427 D
BNMAT
Material
Steel heat-treated
BNSURFACE
Surface
plain
GROESSE
1/4
S
6.30 mm
L1
min.
75 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models