Catalog navigation
Výběr CAD modelu
Available products: 78
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3311 - Pozi pan head machine screws form Z (DIN 7985 A; ISO 7045), A4, stainless steel A4
Bill of material
BN 3311 1541978 pozidriv type Z cross recessed pan head screw M4x10
BNARTNR
Identification
BNNORM1
DIN 7985 A
BNNORM2
ISO 7045
BNMAT
Material
INOX A4
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DA
max.
mm
DK
Head diameter
mm
K
Head height
mm
R
Transition radius under head
mm
RF
Radius of curvature of the lens head ~
mm
V
~
mm
X
Thread rudiment
mm
M
Wing diameter of cross recesses
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model