Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3312 - Pozi oval countersunk head machine screws form Z (DIN 966 A; ISO 7047), A4, stainless steel A4
Bill of material
BN 3312 1541463 cross recessed oval countersunk head screw M4x30
BNARTNR
Identification
BNNORM1
DIN 966 A
BNNORM2
ISO 7047
BNMAT
Material
INOX A4
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face max.
mm
B
Thread length min.
mm
F
Height of lens
mm
K
Head height max.
mm
RT
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
mm
M
Wing diameter of cross recesses
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models