Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 346 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 4.8, zinc plated yellow
Bill of material
BN 346 1132865 slotted pan head machine screw M4x8
BNARTNR
Identification
BNNORM1
DIN 85 A
BNNORM2
~ISO 1580
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
mm
B
Thread length min.
mm
DK
Head diameter max.
mm
DA
Bearing surface of the head max.
mm
K
Head height max.
mm
N
Width of slot
mm
R
Transition radius under head min.
mm
RF
min.
mm
T
Depth of the driving feature min.
mm
W
Residual head height min.
mm
X
Length of the thread run-out max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models