Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 41200 - Hex head flange screws / bolts partially / fully threaded (DIN 6921; EN 1665), steel, cl. 8.8, zinc plated blue
Bill of material
BN 41200 3220844 hex flange bolt M6x10
BNARTNR
Identification
BNNORM1
DIN 6921
BNNORM2
EN 1665
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter (d1)
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
B
Distance
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
C
Height of plate lug (or thickness of the flange or collar) min.
mm
S
Across-flats-dimension max.
mm
K
Head height max.
mm
DC
Flange diameter max. (d2)
mm
E
Width across corners min.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models