Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 428 - Slotted set screws with cone point (DIN 553; ISO 7434), 14 H / 22 H, plain
Bill of material
BN 428 1178741 slotted set screw M1.6x4
BNARTNR
Identification
BNNORM1
DIN 553
BNNORM2
ISO 7434
BNMAT
Material
Steel 14 H / 22 H
BNSURFACE
Surface
plain
D
Nominal thread diameter
1.600 mm
D3
Thread core diameter
1.171 mm
P
Threaded pitch
0.350 mm
L
Nominal length
mm
N
Width of slot
0.250 mm
T
Depth of the driving feature max.
1.060 mm
Z2
Distance ~
0.800 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models