Catalog navigation
CAD model selection
Selectable products: 177
HELP_VARIABLE
Company
Bossard Inch
Description
BN 43550 - Hex head cap screw, Partial thread and coarse thread, Steel, Grade 8, Plain Finish (ASME B18.2.1)
Bill of material
BN 43550 3638532 hex head cap screw 5/8x3
BNARTNR
Identification
BNNORM1
ASME B18.2.1
BNMAT
Material
Steel
BNQUALITY
Quality
Grade 8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Product Diameter
Inch
TT
Thread Type
L
Length
Inch
LG
Grip Length - Max.
Inch
LB
Body Length - Min.
Inch
LT
Thread Length
Inch
SD
Size Description
EMAX
Body Diameter - Max.
Inch
EMIN
Body Diameter - Min.
Inch
F
Width Across Flats - Basic
Inch
GMAX
Width Across Corners - Max.
Inch
GMIN
Width Across Corners - Min.
Inch
H
Head Height - Basic
Inch
J
Wrenching Height - Min.
Inch
NOMLT
Nominal Thread Length
Inch
Y
Transition Thread Length - Max.
Inch
CR
Circular Runout of Bearing Surface (FIM)
Inch
R
R - Average
Inch
P
Thread Pitch
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models