Catalog navigation
CAD model selection
Selectable products: 55
HELP_VARIABLE
Company
Bossard Inch
Description
BN 46901 - Phillips pan head tapping screws type AB, Steel, Case Hardened, Zinc Clear Plated Chromated (ASME B18.6.4)
Bill of material
BN 46901 3445997 phillips pan head tapping screw type AB 0.164x1.25
BNARTNR
Identification
BNNORM1
ASME B18.6.4
BNMAT
Material
Steel
BNQUALITY
Quality
Case Hardened
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size or Basic Screw Diameter
Inch
L
Length
Inch
LG
Grip Length
Inch
LT
Thread Length
Inch
TT
Thread Type
ST
Screw Type
Type AB Thread Forming Tapping Screw
SD
Size Description
AMAX
Head Diameter - Max.
Inch
AMIN
Head Diameter - Min.
Inch
HMAX
Head Height - Max.
Inch
HMIN
Head Height - Min.
Inch
R
Head Radius - Min.
Inch
M
Recess Diameter - Ref.
Inch
T
Recess Depth - Ref.
Inch
N
Recess Width - Ref.
Inch
DS
Driver Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models