Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 4737 - Hexalobular (6 Lobe) socket set screws with cup point (DIN 34827 CP; ~ISO 4029), steel 45 H, zinc flake coated GEOMET® 500 A
Bill of material
BN 4737 3060161 hexalobular socket set screw M6x10
BNARTNR
Identification
BNNORM1
DIN 34827 CP
BNNORM2
~ISO 4029
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
Zinc flake coated GEOMET® 500 A
D
Nominal thread diameter
6.000 mm
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
L
Nominal length
mm
T
Depth of counterbore min.
1.600 mm
INNENSECHSRUN
X15
A
3.350 mm
D2
3.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models