Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48174 - Button socket head cap screws, Full thread and fine thread, Steel, Alloy Steel, Plain Finish (ASME B18.3)
Bill of material
BN 48174 3458294 button socket head cap screw 0.19x1
BNARTNR
Identification
BNNORM1
ASME B18.3
BNMAT
Material
Steel
BNQUALITY
Quality
Alloy Steel
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
Inch
TT
Thread Type
L
Length
Inch
LG
Grip Length
Inch
LT
Thread Length
Inch
SL
Standard Lengths
Standard
SD
Size Description
A
A - Average
Inch
H
H - Average
Inch
S
Head Side Height - Ref.
Inch
J
Hexagon Socket Size - Nom.
Inch
T
Key Engagement - Min.
Inch
F
F - Average
Inch
J1
J - Average
Inch
P
Thread Pitch
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models