Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48190 - Socket head cap screws, Partial thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bill of material
BN 48190 3400556 socket head cap screw 0.25x2.5
BNARTNR
Identification
BNNORM1
ASME B18.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
Inch
TT
Thread Type
L
Length
Inch
LG
Grip Length
Inch
LB
Body Length - Min.
Inch
LT
Thread Length
Inch
SL
Standard Lengths
Standard
SD
Size Description
A
A - Average
Inch
H
H - Average
Inch
C
Chamfer or Radius - Max.
Inch
J
Hexagon Socket Size - Nom.
Inch
T
Key Engagement - Min.
Inch
G
Wall Thickness - Min.
Inch
K
Chamfer or Radius - Max.
Inch
V
V - Average
Inch
P
Thread Pitch
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models