Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48193 - Flat socket head cap screws, Full thread and fine thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bill of material
BN 48193 3400604 flat socket head cap screw 0.19x0.5
BNARTNR
Identification
BNNORM1
ASME B18.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
#10 Inch
TT
Thread Type
.190-32 UNF-3A
L
Length
Inch
LG
Grip Length
0.19 Inch
LB
Body Length - Min.
0.00 Inch
LT
Thread Length
Inch
SL
Standard Lengths
Standard
SD
Size Description
DMAX
Body Diameter - Max.
0.1900 Inch
DMIN
Body Diameter - Min.
0.1840 Inch
AMAX
Sharp Head Diameter - Max.
0.411 Inch
AMIN
Absolute Head Diameter - Min.
0.359 Inch
H
Head Height - Ref.
0.127 Inch
GMAX
Protrusion Gage Diameter - Max.
0.313 Inch
GMIN
Protrusion Gage Diameter - Min.
0.312 Inch
PMAX
Protrusion - Max.
0.058 Inch
PMIN
Protrusion - Min.
0.041 Inch
J
Hexagon Socket Size
0.125 Inch
T
Key Engagement - Min.
0.087 Inch
F
Fillet Transition Diameter - Max.
0.220 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models