Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48195 - Button socket head cap screws, Full thread and fine thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bill of material
BN 48195 3400620 button socket head cap screw 0.19x0.5
BNARTNR
Identification
BNNORM1
ASME B18.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
#10 Inch
TT
Thread Type
.190-32 UNF-3A
L
Length
Inch
LG
Grip Length
Inch
LT
Thread Length
Inch
SL
Standard Lengths
Standard
SD
Size Description
AMAX
Head Diameter - Max.
0.361 Inch
AMIN
Head Diameter - Min.
0.347 Inch
HMAX
Head Height - Max.
0.101 Inch
HMIN
Head Height - Min.
0.091 Inch
S
Head Side Height - Ref.
0.020 Inch
J
Hexagon Socket Size - Nom.
0.125 Inch
T
Key Engagement - Min.
0.070 Inch
FMAX
Fillet Transition Diameter - Max.
0.220 Inch
FMIN
Fillet Transition Diameter - Min.
0.210 Inch
LMAX
Maximum Standard Length - Nom.
1.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models