Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48202 - Slotted pan head machine screws, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.6.3)
Bill of material
BN 48202 3464849 slotted pan head machine screw 0.164x0.875
BNARTNR
Identification
BNNORM1
ASME B18.6.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
TT
Thread Type
NS
Nominal Size or Basic Screw Diameter
Inch
L
Length
Inch
SD
Size Description
LG
Grip Length
Inch
LT
Thread Length
Inch
A
Head Diameter - Nominal
Inch
AMAX
Head Diameter - Max.
Inch
AMIN
Head Diameter - Min.
Inch
H
Head Height - Nominal
Inch
HMAX
Head Height - Max.
Inch
HMIN
Head Height - Min.
Inch
R
Head Radius - Max.
Inch
J
Slot Width - Nominal
Inch
JMAX
Slot Width - Max.
Inch
JMIN
Slot Width - Min.
Inch
T
Slot Depth - Nominal
Inch
TMAX
Slot Depth - Max.
Inch
TMIN
Slot Depth - Min.
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models