Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48228 - Hex nylon insert lock nuts type NM, Fine thread, Stainless Steel, 18-8, Plain Finish (IFI 100-107)
Bill of material
BN 48228 3400723 hex nylon insert lock nut 0.19
BNARTNR
Identification
3400723
BNNORM1
IFI 100-107
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size
10#
TT
Thread Type
.190-32
TYPE
Thread Type
UNF
F
Width Across Flats
3/8 Inch
G
Width Across Corners - Max.
0.433 Inch
H
Thickness - Max.
0.249 Inch
K
Dia of Bearing Surface - Max.
0.376 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models