Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48239 - Dowel pins, Stainless Steel, 18-8, Plain Finish (ASME B18.8.2)
Bill of material
BN 48239 3464386 dowel pin 5/16x0.625
BNARTNR
Identification
BNNORM1
ASME B18.8.2
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Nominal Pin Diameter
Inch
L
Length
Inch
SL
Standard Lengths
Standard
SD
Size Description
A
Pin Diameter - Basic
Inch
AMAX
Pin Diameter - Max.
Inch
AMIN
Pin Diameter - Min.
Inch
BMAX
Point Diameter - Max.
Inch
BMIN
Point Diameter - Min.
Inch
C
Crown Height - Max.
Inch
R
Crown Radius - Min.
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models