Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48243 - Slotted pan head machine screws, Full thread and fine thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bill of material
BN 48243 3400767 slotted pan head machine screw 0.19x0.75
BNARTNR
Identification
BNNORM1
ASME B18.6.3
BNMAT
Material
Steel
BNQUALITY
Quality
Grade Not Designated
BNSURFACE
Surface
Zinc Clear Plated Chromated
TT
Thread Type
.190-32 UNF-2A
NS
Nominal Size or Basic Screw Diameter
#10 Inch
L
Length
Inch
SD
Size Description
LT
Thread Length - Min
Inch
A
Head Diameter - Nominal
0.365 Inch
AMAX
Head Diameter - Max.
0.373 Inch
AMIN
Head Diameter - Min.
0.357 Inch
H
Head Height - Nominal
0.105 Inch
HMAX
Head Height - Max.
0.110 Inch
HMIN
Head Height - Min.
0.099 Inch
R
Head Radius - Max.
0.061 Inch
J
Slot Width - Nominal
0.055 Inch
JMAX
Slot Width - Max.
0.060 Inch
JMIN
Slot Width - Min.
0.050 Inch
T
Slot Depth - Nominal
0.061 Inch
TMAX
Slot Depth - Max.
0.068 Inch
TMIN
Slot Depth - Min.
0.053 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models