Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48253 - Phillips flat head machine screws, Full thread and fine thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bill of material
BN 48253 3465400 phillips flat head machine screw 0.19x0.875
BNARTNR
Identification
BNNORM1
ASME B18.6.3
BNMAT
Material
Steel
BNQUALITY
Quality
Grade Not Designated
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size or Basic Screw Diameter
#10 Inch
TT
Thread Type
.190-32 UNF-2A
L
Length
Inch
LT
Thread Length - Min
Inch
SD
Size Description
AMAX
Head Diameter - Max.
0.362 Inch
AMIN
Head Diameter - Min.
0.333 Inch
H
Head Height
0.116 Inch
M
Recess Diameter - Ref.
0.198 Inch
T
Recess Depth - Ref.
0.124 Inch
N
Recess Width - Ref.
0.032 Inch
DS
Driver Size
2
PMAX
Recess Penetration Gaging Depth - Max.
0.125 Inch
PMIN
Recess Penetration Gaging Depth - Min.
0.102 Inch
FMAX
Protrusion Above Gaging Diameter - Max.
0.042 Inch
FMIN
Protrusion Above Gaging Diameter- Min.
0.025 Inch
G
Gaging Diameter
0.313 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models