Catalog navigation
CAD model selection
Selectable products: 116
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48255 - Phillips flat head machine screws, Full thread and coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bill of material
BN 48255 3478333 phillips flat head machine screw 0.19x3.5
BNARTNR
Identification
BNNORM1
ASME B18.6.3
BNMAT
Material
Steel
BNQUALITY
Quality
Grade Not Designated
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size or Basic Screw Diameter
Inch
TT
Thread Type
L
Length
Inch
LT
Thread Length - Min
Inch
SD
Size Description
AMAX
Head Diameter - Max.
Inch
AMIN
Head Diameter - Min.
Inch
H
Head Height
Inch
M
Recess Diameter - Ref.
Inch
T
Recess Depth - Ref.
Inch
N
Recess Width - Ref.
Inch
DS
Driver Size
PMAX
Recess Penetration Gaging Depth - Max.
Inch
PMIN
Recess Penetration Gaging Depth - Min.
Inch
FMAX
Protrusion Above Gaging Diameter - Max.
Inch
FMIN
Protrusion Above Gaging Diameter- Min.
Inch
G
Gaging Diameter
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models