Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48720 - Low crown nuts, Fine thread, Steel, Grade 2, Zinc Clear Plated Chromated (SAE J483)
Bill of material
BN 48720 3456695 low crown nut 0.19
BNARTNR
Identification
3456695
BNNORM1
SAE J483
BNMAT
Material
Steel
BNQUALITY
Quality
Grade 2
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size
10#
TT
Thread Type
.190-32
TYPE
Thread Type
UNF
F
Width Across Flats - Max.
3/8 Inch
G
Width Across Corners - Min.
0.433 Inch
A
Body Dia.
0.360 Inch
H
Low Crown Overall Height
0.410 Inch
Q
Low Crown Hexagon Height
0.190 Inch
R
Low Crown Nose Radius
0.090 Inch
S
Low Crown Body Radius
0.220 Inch
T
Low Crown Drill Depth
0.280 Inch
U
Low Crown Full Thread
0.190 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models