Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48742 - Phil ph mach screws w flat washer sems, Full thread and fine thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.13)
Bill of material
BN 48742 3465759 phil ph mach screw w flat washer sem 0.19x0.75
BNARTNR
Identification
BNNORM1
ASME B18.13
BNMAT
Material
Steel
BNQUALITY
Quality
Grade Not Designated
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size or Basic Screw Diameter
#10 Inch
TT
Thread Type
.190-32 UNF-2A
L
Length
Inch
SD
Size Description
AMAX
Head Diameter - Max.
0.373 Inch
AMIN
Head Diameter - Min.
0.357 Inch
H
H Average
0.128 Inch
M
Recess Diameter - Ref.
0.192 Inch
T
Recess Depth - Ref.
0.112 Inch
N
Recess Width - Ref.
0.031 Inch
DS
Driver Size
2
PMAX
Recess Penetration Gaging Depth - Max.
0.113 Inch
PMIN
Recess Penetration Gaging Depth - Min.
0.089 Inch
WTMAX
Washer Thickness - Max.
0.045 Inch
WTMIN
Washer Thickness - Min.
0.036 Inch
WOD
Washer Outside Diameter
0.440 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models