Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48764 - Socket head cap screws, Full thread and fine thread, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.3)
Bill of material
BN 48764 3465649 socket head cap screw 0.19x0.75
BNARTNR
Identification
BNNORM1
ASME B18.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
316 Stainless Steel
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
Inch
TT
Thread Type
L
Length
Inch
LG
Grip Length
Inch
LB
Body Length - Min.
0.00 Inch
LT
Thread Length
Inch
SL
Standard Lengths
Standard
SD
Size Description
A
A - Average
Inch
H
H - Average
Inch
C
Chamfer or Radius - Max.
Inch
J
Hexagon Socket Size - Nom.
Inch
T
Key Engagement - Min.
Inch
G
Wall Thickness - Min.
Inch
K
Chamfer or Radius - Max.
Inch
V
V - Average
Inch
P
Thread Pitch
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models