Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48798 - Slotted pan head machine screws, Full thread and fine thread, Stainless Steel, 18-8, Plain Finish (ASME B18.6.3)
Bill of material
BN 48798 3464872 slotted pan head machine screw 0.19x0.625
BNARTNR
Identification
BNNORM1
ASME B18.6.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
TT
Thread Type
.190-32 UNF-2A
NS
Nominal Size or Basic Screw Diameter
#10 Inch
L
Length
Inch
LG
Grip Length
Inch
LT
Thread Length
Inch
A
Head Diameter - Nominal
0.365 Inch
AMAX
Head Diameter - Max.
0.373 Inch
AMIN
Head Diameter - Min.
0.357 Inch
H
Head Height - Nominal
0.105 Inch
HMAX
Head Height - Max.
0.110 Inch
HMIN
Head Height - Min.
0.099 Inch
R
Head Radius - Max.
0.061 Inch
J
Slot Width - Nominal
0.055 Inch
JMAX
Slot Width - Max.
0.060 Inch
JMIN
Slot Width - Min.
0.050 Inch
T
Slot Depth - Nominal
0.061 Inch
TMAX
Slot Depth - Max.
0.068 Inch
TMIN
Slot Depth - Min.
0.053 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models