Catalog navigation
CAD model selection
Selectable products: 100
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48993 - Hex lag screws (wood screws), Steel, Grade 1, Plain Finish (ASME B18.2.1)
Bill of material
BN 48993 3501897 hex lag screw 0.5x5
BNARTNR
Identification
BNNORM1
ASME B18.2.1
BNMAT
Material
Steel
BNQUALITY
Quality
Grade 1
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Product Diameter
Inch
L
Length
Inch
TT
Thread Type
LG
Grip Length
Inch
LT
Thread Length
Inch
SD
Size Description
EMAX
Body or Shoulder Diameter - Max.
Inch
EMIN
Body or Shoulder Diameter - Min.
Inch
F
Width Across Flats - Basic
Inch
FMAX
Width Across Flats - Max.
Inch
FMIN
Width Across Flats - Min.
Inch
GMAX
Width Across Corners - Max.
Inch
GMIN
Width Across Corners - Min.
Inch
H
Head Height - Basic
Inch
HMAX
Head Height - Max.
Inch
HMIN
Head Height - Min.
Inch
S
Shoulder Length - Min.
Inch
RMAX
Radius of Fillet - Max.
Inch
RMIN
Radius of Fillet - Min.
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models