Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 49536 - Hex head machine screws, Full thread and fine thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bill of material
BN 49536 3598402 hex head machine screw 0.19x1.75
BNARTNR
Identification
3598402
BNNORM1
ASME B18.6.3
BNMAT
Material
Steel
BNQUALITY
Quality
Grade Not Designated
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size or Basic Screw Diameter
#10 Inch
TT
Thread Type
.190-32 UNF-2A
L
Length
1.750 Inch
LG
Grip Length
0.063 Inch
LT
Thread Length
1.688 Inch
SD
Size Description
.190-32 x 1.75
AMAX
Width Across Flats - Max.
0.312 Inch
AMIN
Width Across Flats - Min.
0.305 Inch
WMIN
Across Corners - Min.
0.340 Inch
HMAX
Head Height - Max.
0.120 Inch
HMIN
Head Height - Min.
0.105 Inch
FMIN
Protrusion Beyond Gaging Ring - Min.
0.063
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models