Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 5211 - Hex socket set screws with flat point and TufLok® patch (ISO 4026; DIN 913), cl. 45 H, zinc flake coated
Bill of material
BN 5211 1370588 hexagon socket set screw M8x10
BNARTNR
Identification
BNNORM1
ISO 4026
BNNORM2
DIN 913
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
TufLok® zinc flake coated
D
Nominal thread diameter
8.000 mm
D3
Thread core diameter
6.466 mm
P
Threaded pitch
1.250 mm
L
Nominal length
mm
DP
Diameter of the cone-shaped head max.
5.500 mm
S
Width across flats
4.000 mm
T
Depth of the driving feature min.
5.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models