Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 54216 - Safety hook screws for swings with threads for wood, zinc plated
Bill of material
BN 54216 3058817 safety hook screw for swing 10.6x150
BNARTNR
Identification
3058817
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
10.600 mm
D2
22.000 mm
L
Nominal length
150.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models