Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 54217 - Safety hook screws for swings with metric thread and three hex nuts, zinc plated blue
Bill of material
BN 54217 3270999 safety hook screw for swing M12x160
BNARTNR
Identification
3270999
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
12.000 mm
P
1.750 mm
D3
9.853 mm
D2
22.000 mm
L
Nominal length
160.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models