Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 55674 - Self-clinching grounding pins for metallic materials
Bill of material
9012690
BNARTNR
Order number
9012690
BNARTNR1
Order number
300150169
BZC
Part description
KVT-6.3-14
W
Material
Tinned steel
F
Plate A x B
6.3 x 0.8
LB
Hole-Ø in sheet +0.08 0
6.4 mm
D
6.4 mm
L1
14.0 mm
L2
±0.5
10.0 mm
SW
8.0 mm
SM
Min. thickness
0.8 mm
MRL
Min. edge distance up to the hole centre
7.2 mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models