Catalog navigation
Селекция на CAD модел
Налични продукти: 70
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 653 - Slotted pan head machine screws (DIN 85 A; ~ISO 1580), A4, stainless steel A4
Bill of material
BN 653 1404199 slotted pan head screw M3x25
BNARTNR
Identification
BNNORM1
DIN 85 A
BNNORM2
~ISO 1580
BNMAT
Material
INOX A4
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
mm
B
Thread length min.
mm
DK
Head diameter max.
mm
DA
Bearing surface of the head max.
mm
K
Head height max.
mm
N
Width of slot
mm
R
Transition radius under head min.
mm
RF
min.
mm
T
Depth of the driving feature min.
mm
W
Residual head height min.
mm
X
Length of the thread run-out max.
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели