Catalog navigation
Селекция на CAD модел
Налични продукти: 17
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 659 - Slotted oval countersunk head machine screws small head (DIN 964 A), A2
Bill of material
BN 659 1249827 slotted oval countersunk head screw M5x8
BNARTNR
Identification
BNNORM1
DIN 964 A
BNMAT
Material
INOX A2
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
X
Length of the thread run-out
0.000 mm
DK
Head diameter
mm
F
~
mm
K
Head height max.
mm
N
Width of slot
mm
RT
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature max.
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели