Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 693 - Slotted flat countersunk head tapping screws with cone end type C (DIN 7972 C; ISO 1482), A2
Bill of material
BN 693 1260723 slotted flat countersunk head tapping screw ST3.9x25
BNARTNR
Identification
BNNORM1
DIN 7972 C
BNNORM2
ISO 1482
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
K
Head height ~
mm
A
Distance from the last full form thread to the bearing face
mm
N
Width of slot
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature
mm
Y
Help dimensions
mm
Z
Length of cone point
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型