Catalog navigation
CADモデル選択
選択可能な製品数: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 80007 - Serrated hex flange head cap screws (~DIN 6921), cl. 8.8, zinc plated yellow
Bill of material
BN 80007 8032610 serrated hex flange head cap screw M6x16
BNARTNR
Identification
BNNORM1
~DIN 6921
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
B
Distance
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
0.000 mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) min.
mm
S
Across-flats-dimension max.
mm
R
Transition radius under head
mm
K
Head height max.
mm
DC
Flange diameter max.
mm
DW
Diameter of the bearing face min.
mm
E
Width across corners min.
mm
F
Distance max.
mm
R1
Radius min.
mm
DA
Diameter max. Rule
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)