Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 914 - Linch pins (~DIN 11023), zinc plated yellow
Bill of material
BN 914 1364642 linch pin 6x42
BNARTNR
Identification
BNNORM1
~DIN 11023
BNMAT
Material
Pin: steel / Ring: spring steel
BNSURFACE
Surface
zinc plated yellow
NRCODE
D1
Wire diameter
mm
L1
42 mm
B1
mm
B2
mm
H
mm
D5
mm
D3
mm
C
41 mm
B3
mm
D2
mm
D4
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models