Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
SKF
Description
BN1_004 - Alignment needle roller bearings, without an inner ring
Bill of material
SKF_RPNA 25/42
DESIGNATION
Bearing designation
FW
Fw - Diameter under rollers
mm
D
D - Outside diameter
mm
C
C- Width
mm
DAMIN
Da min. - Smallest permissible abutment diameter housing
mm
DAMAX
Da max. - Largest permissible abutment diameter housing
mm
RAMAX
ra max. - Fillet radius
0.8 mm
LOAD1
C - Basic dynamic load rating
kN
LOAD2
C0 - Basic static load rating
kN
LOAD3
Pu - Fatigue load limit
kN
SPEED1
Speed rating - Reference speed
r/min
SPEED2
Speed rating - Limiting speed
r/min